CPHA = 1 (clock is valid on trailing edge) for proper display of translated byte data

TI Custom Commands for ISO15693/ISO18000-3(Mode 1) on 2kbit (TI Plus silicon) transponders only are: 

1. Write Two Blocks
2. Lock Two Blocks

Option flag in request byte is set for all write and lock operations, these commands require starting with even block # and mfg code must be included with these commands (TI mfg code = 0x07)